Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
DeviceNet 快速连接模块: DB4  
 
 
Skip Navigation Links

 

 

Product Advantages
  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick Connect compatible.)
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Custom Harting 10B interface supported on Master module (ABB Robots).
  • Compact design package.

DB4 Master and DB2 Tool Modules
DB4 Master and DB2 Tool Modules

Part NumberSideNotes
9121-DB4-MMDeviceNet Module, Quick Connect Capable DeviceNet Master with Harting Connectors, supports TSI on Tool, SEM - Master side
9121-DB2-TTDeviceNet Module, Quick Connect Capable DeviceNet Tool with Mini Connectors, supports TSI on Tool, SEM - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models

描述: DeviceNet Module, Quick Connect Capable DeviceNet Master with Mini and Harting Connectors, supports TSI on Tool, SEM
重量: Master 2.10 lbs (0.95 kg)
Tool 1.35 lbs (0.61 kg)
材质:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
电气规格: ODVA Compliant