Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: BP  
 
 
Skip Navigation Links

 

 

Product Advantages
  • Standard connectors and cables supported.
  • No-Touch contacts on Master module.
  • IP65 moisture-proof when coupled.
  • Note: On 200 Series modules, using on Flat A leaves no interface to L/U/RTL sensors. Customer to supply own cables.

BP Modules (Master and Tool)
BP Modules (Master and Tool)

Part NumberSideNotes
9120-BP-MM10-pin, 4 Amp/24VAC pass-through module - Master side
9120-BP-TT10-pin, 4 Amp/24VAC pass-through module - Tool side

规格兼容的快换型号接头和电缆图纸手册3D CAD Models选项

描述: 10-pin, 4 Amp/24VAC pass-through module
重量: 1.8 lbs (0.82 kg)
材质:
  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®.
针脚数量: 10
电气规格: 4 Amp/24VAC