真空/气模块: AV6
Product Advantages
Provides pass-through vacuum service.
(4) G 2" (BSPP) pass-through ports.
Radial master and axial tool.
Socket for vacuum tubing with set screws for securing.
AV6 Modules (Master and Tool)
Part Number
Side
Notes
9121-AV6-M
M
(4) G 2" (BSPP) Vacuum Pass-through Modules - Master side
9121-AV6-T
T
(4) G 2" (BSPP) Vacuum Pass-through Modules - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(4) G 2" (BSPP) Vacuum Pass-through Modules
Cv规格:
N/A
重量:
Master 10.80 lbs (4.90 kg)
Tool 10.25 lbs (4.65 kg)
材质:
Anodized aluminum housings
Nitrile rubber seals
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta