描述: |
Vacuum Pass-through Module with G 3/4 (BSPP) port master and flange mount tool with 1" vacuum pass-through |
重量: |
Master 0.26 lbs (0.12 kg) AV2 Tool 0.35 lbs (0.16 kg) AV3 Tool 0.61 lbs (0.28 kg) |
材质: |
- Anodized aluminum housing.
- Nitrile rubber seals.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|