Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
气模块: AR4 AR5-T,AR7-T  
 
 
Skip Navigation Links

 

 

Product Advantages
  • Provides air service from the Master to the Tool plates.
  • Rc 3/8 (BSPT) ports.
  • AR4 Master - (8) self-sealing ports.
  • AR4 Tool - (8) self-sealing ports.
  • AR5 Tool - (8) pass-through ports.
  • AR7 Tool - (4) self-sealing and (4) pass-through ports.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AR4 Master and AR4 Tool Modules
AR4 Master and AR4 Tool Modules

Part NumberSideNotes
9121-AR4-MMPneumatic Module with (8) Rc 3/8 (BSPT) self-sealing ports - Master side
9121-AR4-TTPneumatic Module with (8) Rc 3/8 (BSPT) self-sealing ports - Tool side
9121-AR5-TTPneumatic Module with (8) Rc 3/8 (BSPT) pass-through ports - Tool side
9121-AR7-TTPneumatic Module with (4) Rc 3/8 (BSPT) self-sealing ports and (4) pass-through ports - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: Pneumatic Module with Rc 3/8 (BSPT) ports:
AR4 Master - (8) self-sealing ports
AR4 Tool - (8) self-sealing ports
AR5 Tool - (8) pass-through ports
AR7 Tool - (4) self-sealing and (4) pass-through ports
Cv规格: 1.6
重量: AR4 Master 2.89 lbs (1.31 kg)
AR4 Tool 2.04 lbs (0.93 kg)
AR5-T 2.04 lbs (0.93 kg)
AR7 Tool 2.04 lbs (0.93 kg)
材质:
  • Aluminum housing
  • Stainless steel valve components
  • Nitrile seals.