描述: |
(10) Rc 1/4 (BSPT) self-sealing ports - Air Only Module (Master and Tool Sides) and pass-through (AS7-T) ports. |
重量: |
Master 2.60 lbs (1.18 kg) Tool 2.00 lbs (0.91 kg) |
材质: |
- Aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|