Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
气模块: AN4  
 
 
Skip Navigation Links

 

 

Product Advantages
  • Provides air service from the Master to the Tool plates.
  • (6) 3/8" NPT self-sealing ports and (4) 1/2" NPT pass-through ports.
  • 100 psi (6.9 bar) maximum.
  • (6) self-sealing ports do not support vacuum service.

AN4 Modules (Master and Tool)
AN4 Modules (Master and Tool)

Part NumberSideNotes
9121-AN4-MMPneumatic Module, (6) 3/8" NPT self-sealing ports and (4) 1/2" NPT pass-through ports - Master side
9121-AN4-TTPneumatic Module, (6) 3/8" NPT self-sealing ports and (4) 1/2" NPT pass-through ports - Tool side

规格兼容的快换型号图纸手册3D CAD Models

描述: Pneumatic Module, (6) 3/8" NPT self-sealing ports and (4) 1/2" NPT pass-through ports
Cv规格: 1.6 for 3/8 NPT ports S1 - S6
4.0 for 1/2 NPT ports P1 - P4
重量: Master 3.9 lbs (1.77 kg)
Tool 2.8 lbs (1.27 kg)
材质:
  • Anodized aluminum housings
  • Stainless steel, Nitrile, and PVC valve components.