描述: |
Pneumatic module with (6) 3/8 NPT self-sealing ports and (2) 1/2 NPT pass-through ports [G (BSPP) ports available on AN3 module] |
Cv规格: |
1.6 for 3/8 NPT ports S1 - S6, 4.0 for 1/2 NPT ports P1 & P2 |
重量: |
Master 2.10 lbs (0.95 kg) Tool 2.90 lbs (1.32 kg) |
材质: |
- Anodized aluminum housings
- Stainless steel, Nitrile, and PVC valve components.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|