气模块: AJ2
Product Advantages
Provides air service from the Master to the Tool plates.
1/4 NPT ports.
(10) self-sealing ports (Master and Tool side).
100 psi (6.9 bar) maximum.
Not for vacuum service.
AJ2 Modules (Master and Tool)
Part Number
Side
Notes
9121-AJ2-M
M
(10) 1/4 NPT self-sealing ports - Air only module - Master side
9121-AJ2-T
T
(10) 1/4 NPT self-sealing ports - Air only module - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(10) 1/4 NPT self-sealing ports - Air Only Module (Master and Tool Sides)
Cv规格:
1.4
重量:
Master 2.60 lbs (1.18 kg)
Tool 2.05 lbs (0.93 kg)
材质:
Aluminum housing
Stainless steel valve components
Nitrile seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta