描述: |
15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector |
重量: |
Master 0.05 lbs 0.02( kg) Tool 0.05 lbs (0.02 kg) |
材质: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|