简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
有什么新鲜事吗
ATI工业自动化
 
 
 
 
ATI Expands Their Line of Robotic Deburring Tools
Apex, NC , 六月 27, 2016
ATI's new RC-900 and RC-1040 Radially-Compliant Deburring Tools feature the same air-actuated compliance as existing models, but offer a higher power motor that is 50% more powerful than the RC-660, allowing the tool to handle more robust jobs. In addition to being more powerful, the RC-900 (900 watts) and RC-1040 (1040 watts) have been designed to be more balanced and provide more uniform compliance forces regardless of orientation. The new design allows for approximately 10% more compliance travel than the RC-660. Both models can also easily be converted from full-radial compliance to single-axis compliance.

ATI's RD-390-NL offers significantly lower-speed, radially-compliant deburring, running at 2800 RPM while under load and 5600 RPM under no load. This new model also features the ability to almost instantly be converted between radial and single-axis compliance. The RD-390-NL can utilize many common industrial finishing media including tungsten-carbide burrs, brushes, and flap wheels. It also features a no-lube motor which allows for a cleaner work environment without the need for an exhaust air oil extractor.

All ATI Compliant Deburring Tools are well suited for deburring aluminum, plastic, steel, and similar materials with a robot. They are especially adept for removal of parting lines and flash from cast and molded parts. However, the flexible design also allows it to be used in a wide variety of applications such as edge deburring on machined parts. ATI's Compliant Deburring Tools also feature a pneumatically-controlled, articulated design that allows the cutting bit to follow the part profile and compensate for surface irregularities, allowing high feed rates and uniform quality. This feature allows for consistent material removal and reduces production waste, saving time and money.

More Information on our RC-900 Radially-Compliant Deburring Tool here.

More Information on our RC-1040 Radially-Compliant Deburring Tool here.

More Information on our RD-390-NL Radially-Compliant Deburring Tool here.

[Img1Link]
ATI Robotic Deburring Tool, Model RC-1040

[Img2Link]
ATI Robotic Deburring Tool, Model RD-390-NL