Manual Tool Changer for Collaborative Applications
The MC-10 Manual Tool Changer provides a cost-effective solution for quickly changing tools by hand. Its compact yet robust design is optimized for collaborative robot applications. The ergonomic twist-collar locking mechanism ensures a secure attachment of the tool and easy manual operation with tactile feedback. This Manual Tool Changer can carry payloads of up to 22 lbs (10 kg) and includes multiple fail-safe features that resist vibration and prevent loosening. The MC-10 Manual Tool Changer has integrated air pass-through connections and options to connect electrical utilities if needed.

Click here for more information on our MC-10 Manual Tool Changer.

Contact us for a quote today!


ATI MC-10 Manual Tool Changer for Collaborative Applications

[Img3Link]
ATI's MC-10 mounted to a Universal Robot