Description: |
Discrete Module, 26-pin Amphenol, Remote I/O Connection, 19-pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve, TSI on Tool |
Weight: |
3.02 lbs (1.37 kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
Elec. Rating: |
Control Signals - 24 VDC Pass-through Signals - 5 Amp/250V Remote I/O pass-through signals - 4 Amp/250V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|