Description: |
Discrete, 24-Pin MS3102 Connector, Supports NPN Lock, Unlock, and RTL Sensors (RTL in Series), No Integrated Valve Control, No Tool-ID or TSI on Tool. |
Weight: |
Master 1.6 lbs (0.7 kg) Tool 1.3 lbs (0.6 kg) |
Materials: |
- Aluminum housings/covers
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
# Pins: |
SA10-M 19 pass-through, SA10-T 18 pass-through |
Elec. Rating: |
Control signals - 24VDC Pass-through signals - 5 Amp/250V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-2312000-24 |
Straight
|
DDK | DMS3106A24-28S/DMSE-24GS |
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-SA10.pdf |
SA10 Module Drawing
|
|
9620-20-C-SA10.pdf |
SA10 Control & Signal Module Manual
|
|
9121-SA10-T |
Discrete, 24-Pin MS3102 Connector, No Tool ID or TSI, Mates with SA10 Master
|
9121-SA10-M |
Discrete, 24-Pin MS3102 Connector, NPN Sensors, RTL in Series, No Integrated Valve
|
|