简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: T19 Family  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > T19 Family

 

 

Product Advantages
  • 19 pins.
  • 5 Amp/250VAC capacity.
  • Standard MS cylindrical threaded connector.
  • No-Touch spring probes on Master side.
  • Tool-ID option on Tool side.
  • Flexible boot seals the connection from moisture and liquid while coupled.
  • Rhodium-plated tool contacts with first mate ground pin.
  • Mates with G, R, S, or T modules.

T19 Modules (Master and Tool) Shown
T19 Modules (Master and Tool) Shown

Part NumberSideNotes
9120-T19-MM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector - Master side
9120-T19-M-VM19-pin, 5 Amp/250VAC Electrical module with MS cylindrical threaded connector with Viton seals, rolon pin blocks, high-temp amphenol connector, and Teflon-jacketed wires. Rated to 200 degrees C. IP65 rated - Master side
9120-T19-M-VLM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with Viton seals and Teflon-jacketed wires - Master side
9120-T19PD-MM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector. Potted for improved moisture protection - Master side (Mates with 9120-T19PD-T)
9120-T19R-MM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with right angle lock/unlock connectors for sensors attached (for QC-110 and QC-76 only) - Master side
9120-T19W-MM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with lock/unlock cables attached - Master side
9120-T19W-M-VSLM19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with lock/unlock cables attached, and Viton seals - Master side
9120-T10-TT19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (T19) Electrical Module with (0-99) Tool-ID - Tool side
9120-T14-TT19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (T19) Electrical Module with (0-9) Tool-ID - Tool side
9120-T14-T-VT19-pin Electrical Module with Viton seals, rolon pin blocks, high-temp amphenol connector, and Teflon-jacketed wires and high temperature Tool-ID board. Rated to 200°C. IP65 rated - Tool side
9120-T19PD-TT19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector. Potted for improved moisture protection - Tool side (Mates with 9120-T19PD-M)
9120-T19-TT19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector - Tool side
9120-T19-T-VLT19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with Viton seals and Teflon-jacketed wires - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptions

Description: 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector
Weight: 9120-T19-M 0.64lbs (0.290kg)
9120-T19-T 0.57lbs (0.255kg)
Materials:
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
# Pins: 19
Elec. Rating: 5 Amp/250VAC
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Dispositivos do Centro de Conformidade Remota        
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software   
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Registro de Produtos
Como Chegar
Mapa do Site
© 2021 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube