| 9120-DC-100-1 | | QC-100 Series Stand-Alone Dust Cover [Weight 6.5 lbs (2.9 kg)] |
| 9120-DC-11384 | | QC-76 Series Aluminum Bearing Race Assembly for Stand Alone Tool Cover Receptacle [Weight 0.7 lbs (0.35 kg)] |
| 9120-DC-201-1 | | QC-200 Series Stand-Alone Tool Cover [Weight 6.4 lbs (2.9 kg)] |
| 9120-DC-201-13 | | QC-200 Series Stand Alone Dust Cover, Spacer for JL5 or 6 [Weight 7.31 lbs (3.32 kg)] |
| 9120-DC-201-17 | | QC-210 Stand Alone Dust Cover, 189mm Shield, Integrated QC-210T Features, Pin Blocks for DKL with Dual Double Valve [Weight: 9.05 lbs (4.11 kg)] |
| 9120-DC-201-9 | | QC-200 Series Stand-Alone Tool Cover, with SST Ball Plungers, also compatible with QC-160 [Weight 6.4 lbs (2.9 kg)] |
| 9120-DC-300-1 | | QC-300 Series Stand-Alone Dust Cover [Weight 13.3 lbs (6.0 kg)] |
| 9120-DC-300-14 | | QC-310 Stand Alone Dust Cover, 457mm Shield, Integrated QC-310T Features, Pin Blocks for DKL with Dual Double Valve |
| 9120-DC-300-5 | | 300 Series Dust Cover with Spacer for JL5 or 6 [Weight 14.8 lbs (6.7 kg)] |
| 9120-DC-40-01 | | QC-40 Series Stand Alone Dust Cover, 11 x 8 inch [ Weight 2.3 lbs (1.1 kg)] |
| 9120-DC-500-1 | | QC-500 Series Stand Alone Tool Cover |
| 9120-DC-60-3 | | QC-62 Stand-Alone Tool Cover, Dynamic Application with Pin Block Feedback [Weight 4.0 lbs (1.8 kg)] |
| 9120-DC-76-1 | | QC-76 Stand Alone Dust Cover [Weight 4.5 lbs (2.1 kg)] |
|
|
Description: |
Stand-Alone Dust Cover |
|
Weight: |
See Dust Cover descriptions above. Stand-alone Bearing Race: - QC-100 Series-1.0 lbs (0.5 kg) - QC-200 Series-1.3 lbs (0.6 kg) - QC-300 Series-3.1 lbs (1.4 kg) - QC-500 Series-5.0 lbs (2.3 kg) |
|
Materials: |
- Master Interface Plate: Aluminum
- Cover: Thin Gauge Stainless
- Tool Interface Coupling: Delrin
- Skirt: EPDM Rubber with Retention Clips
|
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
QC-76
| |
| No |
|
QC-110
| |
| No |
|
QC-160
| |
|
|
Compatible with 9120-DC-201-9. |
| No |
|
QC-113
| |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9230-20-1580.pdf |
QC-200 Series Stand-alone Dust Cover (Reference 9120-DC-201-1)
|
| 9230-20-2259.pdf |
QC-300, 305, and 310 Stand-alone Dust Cover (Reference 9120-DC-300-1)
|
| 9230-20-2378.pdf |
QC-100 Series Stand-alone Dust Cover (Reference 9120-DC-100-1)
|
| 9230-20-2735.pdf |
QC-200 Series Tool Stand Cover with SST ball plungers, also compatible with QC-160 (Reference 9120-DC-201-9)
|
| 9230-20-2854.pdf |
Stand Alone Tool Cover, QC-500 Series
|
| 9230-20-3338.pdf |
QC-62 Stand-alone Tool Cover, Dynamic Application with Pin Block Feedback Drawing (Reference 9120-DC-60-3)
|
| 9230-20-7585.pdf |
QC-200 Series Stand Alone Dust Cover, Spacer for JL5 or 6 (Reference 9120-DC-201-13)
|
| 9230-20-7586.pdf |
QC-300 Series Dust Cover with Spacer for JL5 or 6 (Reference 9120-DC-300-5)
|
| 9230-20-7805.pdf |
QC-40 Series Stand Alone Dust Cover, 11 x 8 inchDrawing (Reference 9120-DC-40-01)
|
| 9230-20-7971.pdf |
QC-210 Stand Alone Dust Cover, 189mm Shield, Integrated QC-210T Features, Pin Blocks for DKL with Dual Double Valve
|
| 9230-20-8207.pdf |
QC-310 Stand Alone Cover, 457mm Shield, QC310-T for DKL
|
| 9630-20-DC-76-1.pdf |
QC-76 Series Stand-alone Dust Cover
|
|
| 9620-20-H-Stand-alone Dust Cover.pdf |
Stand-alone Dust Cover Manual Module
|
|
| 9120-DC-100-1 |
QC-100 Standalone Dust Cover
|
| 9120-DC-201-9 |
QC-200 Series Standalone Dust Cover w/ SST Ball Plungers, also compatible with QC-160.
|
| 9120-DC-300-14 |
QC-310 Stand Alone Dust Cover, 189mm Shield, Integrated QC-210T Features, Pin Blocks for DKL with Dual Double Valve
|
| 9120-DC-300-1 |
QC-300 Series Standalone Dust Cover
|
| 9120-DC-40-01 |
QC-40 Series Stand Alone Dust Cover, 11 x 8 inch
|
| 9120-DC-300-5 |
QC-300 Series Stand Alone Dust Cover, Spacer for JL5 or 6
|
| 9120-DC-201-17 |
QC-210 Stand Alone Dust Cover, 189mm Shield, Integrated QC-210T Features, Pin Blocks for DKL with Dual Double Valve
|
| 9120-DC-76-1 |
Dust Cover, Standalone, QC-76
|
| 9120-DC-201-13 |
QC-200 Series Stand Alone Dust Cover, Spacer for JL5 or 6
|
| 9120-DC-201-1 |
QC-200 Series Standalone Dust Cover
|
| 9120-DC-60-3 |
QC-62 Stand Alone Tool Cover, Dynamic Application
|
|
|