简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Other Modules: Stand-alone Dust Covers  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > Stand-alone Dust Covers

 

 

Product Description
  • Protects the exposed mating face of the Tool Changer’s Tool plate when not in use, including protection for any attached modules.
  • Interfaces seamlessly with the corresponding Tool Changer’s Master and Tool plates, allowing the robot to pick and place the dust cover between tools - or to a separate storage location.
  • The Tool Changer’s Lock/Unlock sensor input signals allow confirmation of coupling and uncoupling with the dust cover. No other control signals required.
  • Note: The dust cover bearing race is non-load-bearing and should not be used to lift or transport any tooling.

QC-200 Series Stand-alone Dust Cover (Top & Bottom shown)
QC-200 Series Stand-alone Dust Cover (Top & Bottom shown)

Part NumberSideNotes
9120-DC-100-1 QC-100 Series Stand-Alone Dust Cover [Weight 6.5 lbs (2.9 kg)]
9120-DC-11384 QC-76 Series Aluminum Bearing Race Assembly for Stand Alone Tool Cover Receptacle [Weight 0.7 lbs (0.35 kg)]
9120-DC-150-1 QC-150 Series Stand-Alone Tool Cover [Weight 6.2 lbs (2.8 kg)]
9120-DC-201-1 QC-200 Series Stand-Alone Tool Cover [Weight 6.4 lbs (2.9 kg)]
9120-DC-201-13 QC-200 Series Stand Alone Dust Cover, Spacer for JL5 or 6 [Weight 7.31 lbs (3.32 kg)]
9120-DC-201-15 QC-200 Series Stand Alone Cover, Alignment Pin & Boss
9120-DC-201-17 QC-210 Stand Alone Dust Cover, 189mm Shield, Integrated QC-210T Features, Pin Blocks for DKL with Dual Double Valve [Weight: 9.05 lbs (4.11 kg)]
9120-DC-201-2 QC-200 Series Stand-Alone Tool Cover (PN2 Version) [Weight 7.0 lbs (3.2 kg)]
9120-DC-201-9 QC-200 Series Stand-Alone Tool Cover, with SST Ball Plungers, also compatible with QC-160 [Weight 6.4 lbs (2.9 kg)]
9120-DC-300-1 QC-300 Series Stand-Alone Dust Cover [Weight 13.3 lbs (6.0 kg)]
9120-DC-300-14 QC-310 Stand Alone Dust Cover, 457mm Shield, Integrated QC-310T Features, Pin Blocks for DKL with Dual Double Valve
9120-DC-300-5 300 Series Dust Cover with Spacer for JL5 or 6 [Weight 14.8 lbs (6.7 kg)]
9120-DC-40-01 QC-40 Series Stand Alone Dust Cover, 11 x 8 inch [ Weight 2.3 lbs (1.1 kg)]
9120-DC-500-1 QC-500 Series Stand Alone Tool Cover
9120-DC-500-2 QC-500 Series, Stand Alone Dust Cover, Rectangular [Weight 15.8 lbs (7.2 kg)]
9120-DC-60-3 QC-62 Stand-Alone Tool Cover, Dynamic Application with Pin Block Feedback [Weight 4.0 lbs (1.8 kg)]
9120-DC-76-1 QC-76 Stand Alone Dust Cover [Weight 4.5 lbs (2.1 kg)]

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Stand-Alone Dust Cover
Weight: See Dust Cover descriptions above.
Stand-alone Bearing Race:
- QC-100 Series-1.0 lbs (0.5 kg)
- QC-150 Series-1.3 lbs (0.6 kg)
- QC-200 Series-1.3 lbs (0.6 kg)
- QC-300 Series-3.1 lbs (1.4 kg)
- QC-500 Series-5.0 lbs (2.3 kg)
Materials:
  • Master Interface Plate: Aluminum
  • Cover: Thin Gauge Stainless
  • Tool Interface Coupling: Delrin
  • Skirt: EPDM Rubber with Retention Clips
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Compliance Devices
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software   
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Como Chegar
Mapa do Site
© 2024 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta