|
|
Description: |
Jxx Valve Adapters with a Single Solenoid |
|
Weight: |
JC2-M - 1.31 lbs (0.59 kg) JC3-M - 1.35 lbs (0.61 kg) JD3-M - 1.39 lbs (0.63 kg) JN2-M - 1.33 lbs (0.60 kg) JN3-M - 1.37 lbs (0.62 kg) |
|
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
|
Elec. Rating: |
19-29 VDC Operational Voltage (Solenoid Valve) |
|
Operational Temperature Range: |
0 °F - 120 °F (-17,8 °C - 48,9 °C) |
|
|
|
QC-113
| |
|
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
|
QC-210
| |
|
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
|
QC-213
| |
|
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
|
QC-310
| |
|
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
|
QC-313
| |
|
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
|
QC-510
| |
|
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
|
QC-1210
| |
| Yes |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9620-20-C-Jxx Valve Adapters with a Single Solenoid.pdf |
Jxx Valve Adapters with a Single Solenoid Manual (incl JC2-M,JC3-M, JD3-M,JN2-M,JN3-M)
|
|
| 9121-JN3-M |
Valve Adapter with Integrated Air Blow Off, Single Solenoid, NPT, QC-310
|
| 9121-JC3-M |
Valve Adapter, Single Solenoid, NPT, QC-310
|
| 9121-JD3-M |
Valve Adapter, Single Solenoid
|
| 9121-JC2-M |
Valve Adapter, Single Solenoid, NPT, QC-210
|
| 9121-JN2-M |
Single Solenoid NPT Valve Adapter with Integrated Air Blow Off
|
|