| 9121-JJ16-M | M | Rail Style, Ledge Mount Adapter, 7-Positions - Master side |
| 9121-JJ16-T | T | Rail Style, Ledge Mount Adapter, 7-Positions - Tool side |
|
|
Description: |
Rail Style, Ledge Mount Adapter, 7-Positions |
|
Weight: |
Master 1.98 lbs (0.90 kg) Tool 1.73 lbs (0.78 kg) |
|
Materials: |
- Aluminum adapter plate
- Steel dowel pins.
|
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9121-JJ16-M.pdf |
Rail Style, Ledge Mount Adapter, 7-Positions - Master side
|
| 9121-JJ16-T.pdf |
Rail Style, Ledge Mount Adapter, 7-Positions - Tool side
|
|
|
None currently available. See your Account Representative for more information.
|
| 9121-JJ16-T |
Rail Style, Tool Ledge Mount Adapter, 7-Positions
|
| 9121-JJ16-M |
Rail Style, Master Ledge Mount Adapter, 7-Positions
|
|
|