简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AK2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AK2

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • G 1/4 (BSPP) ports.
  • (10) self-sealing ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AK2 Master and Tool Modules
AK2 Master and Tool Modules

Part NumberSideNotes
9121-AK2-MM(10) G 1/4 (BSPP) self-sealing ports - Air Only Module - Master side
9121-AK2-TT(10) G 1/4 (BSPP) self-sealing ports - Air Only Module - Tool side