简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: MC-6  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > MC-6

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
MC-36R Higher payload limit and static moment capacity. Integrated pass thru air ports. Stronger locking mechanism for increased safety factor under load. Stronger alignment pins with for increased durability in torsion. Screw-style actuation with ratchet knob for added security to the locked position, even under severe vibration. No

 

Product Advantages
  • Manual, one-handed detent handle for Lock and Unlock actuation.
  • Recommended for work-holding applications.
  • Twist-cam locking mechanism (patent pending) provides locking force.
  • Rated to 2.3 kg (5.0 lb) payload.
  • High strength-to-weight ratio.
  • Toothed cam.
  • Very small package size.
  • Standard units feature (3) flats for mounting electrical modules.
MC-06 Master and Tool
MC-06 Master and Tool

.



Skip Navigation Links.