简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Radially Compliant Deburring Model RCE-230  
 
 
Skip Navigation LinksHome > Produtos > Ferramentas de Rebarbação Robótica > Modelos de Rebarbação Robótica > RCE-230



Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • High speed electric motor with variable speed control.
  • Unit also deburrs edges, significantly reduces cycle time.
  • The tool does not have a proprietary controller and can be controlled through compatible VFDs.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
Radially Compliant Electric Motor Deburring Tool, 231 Watts, 5,000-50,000 RPM
Radially Compliant Electric Motor Deburring Tool, 231 Watts, 5,000-50,000 RPM