简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Radially Compliant Deburring Model RC-900  
 
 
Skip Navigation LinksHome > Produtos > Ferramentas de Rebarbação Robótica > Modelos de Rebarbação Robótica > RC-900



Product Advantages
  • Ideally-suited for removal of parting lines and flash on parts.
  • Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RC-900-ER Deburring Tool
RC-900-ER Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 7,6 lb
Compliance Travel @ Collet 0,35 in
Compliance Travel Recommended 0,2 in
Compliance Force (Pneumatically Variable) 6,5 lbf - 20 lbf
Idle Speed 25000 rpm
Air Consumption 25 CFM - 40 CFM
Air Connections (Spindle) 1/2
Air Connections (Compliance) 5/32
Collet ER-11 1/4" standard (others available)
Power 900 W @ 25000 rpm
Mounting Feature Side and Rear Patterns