|
Diameter
|
3,2 in
|
Height
|
1,8 in
|
|
Standard
|
0,5 lb
|
With Lock-Up & Sensor
|
0,7 lb
|
|
Lateral
|
0,085 in
|
Cocking
|
1,1°
|
Torsion
|
5°
|
|
Center Of Compliance
|
2,4 in
|
|
Tension
|
18 lb
|
Lateral
|
6 lb
|
Compression
|
290 lb
|
Cocking
|
70 lbf-in
|
|
Lateral
|
150 lb/in
|
Cocking
|
5600 lbf-in/rad
|
|
Force Factor
|
0,25 lb/psi
|
|
Maximum Number of Pads
|
3
|
|
Model |
HCL-13A |
|
Elastomer |
Nitrile |
Operating Temp. (Celsius) |
-29 to 82 |
Oil Resistance |
Excellent |
Ozone Resistance |
Good |
Lateral Stiffness (lbs/in) |
34 (High) |
Axial Stiffness (lbs/in) |
8300 |
|
|
9230-15-1024.pdf |
Metric 100 Series Compensator w/ Lock-up & Sensor Ready
|
9230-15-1031.pdf |
Shear Pad Dimensions & Mounting Features
|
|
9610-15-1000.pdf |
LCC L1A-063, L1J-063, L1A-125 Lateral Compliance Compensator Manual (9116 Series 000, 100, 200, and 400)
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|