Description: |
Interbus Power Pass-through and I/O Connection Module with Arc Prevention |
Weight: |
VJ4 Master 2.35 lbs (1.07 kg) VJ5 Master 2.75 lbs (1.25 kg) VJ4 Tool 1.40 lbs (0.63 kg) |
Materials: |
- Aluminum housing and cover
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block
|
Elec. Rating: |
Input Power - 5 Amp/12-30VDC Output Power - 5 Amp/21-26VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-2312009-06 |
Straight
|
Coninvers / Phoenix | RC-06S1N1280T1 |
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-VJ4.pdf |
VJ4 Module Drawing
|
9630-20-VJ5.pdf |
VJ5 Module Drawing
|
|
9620-20-C-VJ4 VJ5.pdf |
VJ4,VJ5 Control & Signal Module Manual
|
|
9121-VJ4-T |
Interbus Power Pass Through and I/O Connection Tool Module supports TSI and Arc Prevention
|
9121-VJ4-M |
Interbus Power Pass Through and I/O Connection Master Module w/ Arc Prevention
|
9121-VJ5-M |
VJ4 Master Module w/ Phoenix IBS Interbus I/O Module, Mounting Hardware, and Cables
|
|