9120-P14-M | M | (2) 1/4 NPT pass-through ports pneumatic module- Master side |
9120-P14-M-E | M | (2) G 1/4 (BSPP) pass-through ports pneumatic module- Master side |
9120-P14-T | T | (2) 1/4 NPT pass-through ports pneumatic module - Tool side |
9120-P14-T-E | T | (2) G 1/4 (BSPP) pass-through ports pneumatic module- Tool side |
Description: |
(2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module |
Weight: |
Master 0.30 lbs (0.14 kg) Tool 0.29 lbs (0.13 kg) |
Materials: |
- Anodized aluminum housing
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-P14.pdf |
P14 Module Drawing
|
9630-20-P14-E.pdf |
P14 Euro Module Drawing
|
9630-20-P14R.pdf |
P14R Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-P14-T-E |
P14 Tool, 1/4", 2-Port Air Module BSPP
|
9120-P14-M |
Pneumatic Master module with (2) 1/4" NPT pass-through ports
|
9120-P14-M-E |
P14 Master, 1/4", 2-Port Air Module BSPP
|
9120-P14-T |
Pneumatic Tool module with (2) 1/4" NPT pass-through ports
|
|
|