Description: |
Quick Connect Capable DeviceNet Module with (2) Mini Conn for DeviceNet and Aux. Power Interface, TSI on Tool, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock/Unlock/RTL Sensing, LED Cables on Master. Tool-ID from Tool module also supported. |
Weight: |
Master 2.24 lbs (1.02 kg) Tool 1.35 lbs (0.61 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Nylon pin block.
|
Elec. Rating: |
Control modules: 24VDC Pass-through signals: 5 Amp/24VDC |
Operational Temperature Range: |
-120 °F - 150 °F (-84,4 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DB10Z1M DB10T.pdf |
DB10Z1-M,DB10-T Module Drawing
|
9630-20-DB10Z1M DB13T.pdf |
DB10Z1-M,DB13-T Module Drawing
|
|
9620-20-C-DB10Z1M DB10T.pdf |
DB10Z1-M,DB10-T,DB13-T Control & Signal Module Manual
|
|
9121-DB13-T |
Tool side Quick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, supports Arc Prevention on the Master, same Tool ID Bitmap as DA2 Tool
|
9121-DB10Z1-M |
Quick Connect Capable DNet Master w/ Arc Prevention, no RTL Bypass
|
9121-DB10-T |
Quick Connect Capable DeviceNet Module, Supports Arc Prevention on the Master
|
|