Description: |
(2) 3/8 NPT self-sealing ports (Master side), (2) 3/8 NPT pass-through ports (Tool side), Air Only Module |
Weight: |
Master 0.60 lbs (0.27 kg) Tool 0.45 lbs (0.20 kg) |
Materials: |
- Anodized aluminum housing
- Stainless steel valve components
- Nitrile seals
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-76
| |
| No |
MC-36R
| |
|
Flats A, B - Line pressure must be removed prior to coupling/uncoupling. Checked fluid/air modules require extra force to properly couple. |
| No |
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
9630-20-AN2AM AN2AUT.pdf |
AN2A-M,AN2AU-T Air Module Drawing
|
|
9620-20-D-AN2AM AN2AUT.pdf |
AN2A-M,AN2AU-T Air Module Manual
|
|
9120-AN2A-M |
Pneumatic Master module with (2) 3/8" NPT Axial ports
|
9120-AN2AU-T |
Pneumatic Tool Module with (2) 3/8" NPT Axial pass-through ports
|
|