9120-FG2-M | M | (2) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel - Master side |
9120-FG2A-T | T | (2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel - Tool side |
Description: |
(2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel (Tool side only) |
Weight: |
1.6 lbs (0.73 kg) |
Materials: |
- Stainless steel housings.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
QC-22
| |
| No |
QC-40Q
| T |
| No |
QC-46
| T |
| No |
QC-50
| T |
| No |
QC-76
| T |
| No |
QC-110
| |
| No |
QC-160
| T |
| No |
MC-36R
| T |
|
Flats A, B Apps Approval Line pressure must be removed prior to coupling/uncoupling. Checked fluid/air modules require extra force to properly couple. |
| No |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-FG2M FG2AT.pdf |
FG2-M with FG2A-T Fluid/Air Module Drawing
|
|
9620-20-D-FGx,FNx,FR2,FR2L,FR4.pdf |
FGx,FNx,FR2,FR2L,FR4 Fluid/Air Module Manual
|
|
9120-FG2-M |
2 Self-Sealing Air/Fluid Ports,3/8 BSPP, Master
|
9120-FG2A-T |
2 Ports, 3/8" BSPP, SS, Tool
|
|
V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
|
|