Description: |
Discrete Module, Supports L/U/R1/R2 PNP Sensors and Integrated Valve, 35-Pin DDK (MS Style) Connector, TSI on Tool, 0-9 Tool-ID, 22 Pass-Through |
Weight: |
VB11 Master 1.70 lbs (0.77 kg) VB11 Tool 1.45 lbs (0.66 kg) VB13 Tool x.x lbs (x.x kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin® pin block.
|
Elec. Rating: |
Control signals - 24VDC Pass-through signals - 5 Amp/250V |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-VB11.pdf |
VB11 Module Drawing
|
9630-20-VB11M VB13T.pdf |
VB11-M,VB13-T Module Drawing
|
|
9620-20-C-VB11.pdf |
VB11 Control & Signal Module Manual (includes VB13-T)
|
|
9121-VB11-T |
VB11 Tool Discrete Module Assembly
|
9121-VB11-M |
VB11 Master Discrete Module Assembly
|
|