Description: |
Ethernet Pass-through Module with 8-pins and Shield |
Weight: |
Master 0.54 lbs (0.24 kg) Tool 0.40 lbs (0.18 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
0.5 Amp/48VDC |
Operational Temperature Range: |
-50 ーF - 120 ーF (-45.6 ーC - 48.9 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-RE8.pdf |
RE8 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|