Description: |
EtherNet/IP Module with integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, Non-RTL Bypassed TSI on Tool. M12 D-coded Female Connector for Ethernet communication, one Mini 5-Pin Male Connector for Input power and for Switched Auxillary Power. Lock, Unlock and RTL sensing with LED cables. Tool side has 0-9 Tool-ID switches. |
Weight: |
Master 2.1 lbs (0.95 kg) Tool 1.4 lbs (0.64 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
|
# Pins: |
Logic and Input Power - 5 Ethernet - 4 Integrated Tool Changer I/O - 4x 3 Integrated Connection to Valve Adapter - 3 Integrated Tool Stand Input - 4 |
Elec. Rating: |
Pass-through Signals - 5 Amp/24VDC max. Power - 180 mA @ 24VDC, Master only (Unlocked sensor "ON", Locked) Valve Power (switched Auxiliary Power) - 250 mA @ 24VDC (Solenoid Valve) (only when locking/unlocking Tool Changer) Tool-ID switch - 0.1 Amp/30VDC |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DKS.pdf |
DKS Module Drawing
|
|
9620-20-C-DKS.pdf |
DKS Control & Signal Module Manual
|
|
9121-DKS-M |
EtherNet/IP Master Module with integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, Non-RTL Bypassed TSI on Tool.
|
9121-DKS-T |
Ethermet/IP Pass-through Tool Module with 0-9 Tool-ID Switches.
|
|