Description: |
EtherNet/IP Module with Integrated Ethernet Switch, 4-Pin M12 D-Coded connector for Ethernet communication, 4-Pin MiniFast Connector for Input and Output Power, TSI on the Tool, Arc Prevention applied to Input and Output power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool Module also supported. Safety circuit meets ISO13849 PLd |
Weight: |
Master 2.40 lbs (1.09 kg) Tool 1.49 lbs (0.69 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
|
# Pins: |
Auxiliary Power: 4 Ethernet: 4 |
Elec. Rating: |
Power - 180 mA @ 24 VDC Valve Power (switched Auxiliary Power) - 250 mA @ 24 VDC (Solenoid Valve) (only when locking or unlocking Tool Changer) Pass-through Power - 5 Amp/20-29 VDC |
Operational Temperature Range: |
32 ーF - 120 ーF (0 ーC - 48.9 ーC) |
|