简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
NEW Products
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Other Modules: Stand-alone Dust Covers  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > モジュールとアクセサリ > モジュール > その他のモジュール > Stand-alone Dust Covers

 

 

Product Description
  • Protects the exposed mating face of the Tool Changer’s Tool plate when not in use, including protection for any attached modules.
  • Interfaces seamlessly with the corresponding Tool Changer’s Master and Tool plates, allowing the robot to pick and place the dust cover between tools - or to a separate storage location.
  • The Tool Changer’s Lock/Unlock sensor input signals allow confirmation of coupling and uncoupling with the dust cover. No other control signals required.
  • Note: The dust cover bearing race is non-load-bearing and should not be used to lift or transport any tooling.

QC-200 Series Stand-alone Dust Cover (Top & Bottom shown)
QC-200 Series Stand-alone Dust Cover (Top & Bottom shown)

Part NumberSideNotes
9120-DC-100-1 QC-100 Series Stand-Alone Dust Cover [Weight 6.5 lbs (2.9 kg)]
9120-DC-11384 QC-76 Series Aluminum Bearing Race Assembly for Stand Alone Tool Cover Receptacle [Weight 0.7 lbs (0.35 kg)]
9120-DC-201-1 QC-200 Series Stand-Alone Tool Cover [Weight 6.4 lbs (2.9 kg)]
9120-DC-201-13 QC-200 Series Stand Alone Dust Cover, Spacer for JL5 or 6 [Weight 7.31 lbs (3.32 kg)]
9120-DC-201-17 QC-210 Stand Alone Dust Cover, 189mm Shield, Integrated QC-210T Features, Pin Blocks for DKL with Dual Double Valve [Weight: 9.05 lbs (4.11 kg)]
9120-DC-201-9 QC-200 Series Stand-Alone Tool Cover, with SST Ball Plungers, also compatible with QC-160 [Weight 6.4 lbs (2.9 kg)]
9120-DC-300-1 QC-300 Series Stand-Alone Dust Cover [Weight 13.3 lbs (6.0 kg)]
9120-DC-300-14 QC-310 Stand Alone Dust Cover, 457mm Shield, Integrated QC-310T Features, Pin Blocks for DKL with Dual Double Valve
9120-DC-300-5 300 Series Dust Cover with Spacer for JL5 or 6 [Weight 14.8 lbs (6.7 kg)]
9120-DC-40-01 QC-40 Series Stand Alone Dust Cover, 11 x 8 inch [ Weight 2.3 lbs (1.1 kg)]
9120-DC-500-1 QC-500 Series Stand Alone Tool Cover
9120-DC-60-3 QC-62 Stand-Alone Tool Cover, Dynamic Application with Pin Block Feedback [Weight 4.0 lbs (1.8 kg)]
9120-DC-76-1 QC-76 Stand Alone Dust Cover [Weight 4.5 lbs (2.1 kg)]

.


 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
電話:+1 919-772-0115 | Fax:+1 919-772-8259
ホーム
製品
ロボット式ツールチェンジャ
力/トルクセンサ
ユーティリティカプラ
マニュアル式ツールチェンジャ
Material Removal Tools
Compliance Devices
ロボット式衝突センサ
ライブラリ
用語解説
動画
3D CAD Models
ソフトウェア   
会社
最新情報
展示会
信用取引申請書
採用情報
Privacy Policy
お問い合わせ
セールスとサポート
資料請求
お車でのアクセス
サイトマップ
© 2026 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta