|  |  | 日本語  | Português
NEW Products
Radially Compliant Deburring Model RS-660-ER  
 
 
Skip Navigation Links > > > > RS-660-ER

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
RCV-490 The RC-660 product line has been discontinued. Limited support available for existing customers. Recommended replacement is the RCV-490. The RCV-490 has greater reliability and durability than the RC-660, and is offered at the same price. The construction of the new design also allows users to repair and overhaul the unit faster and at a lower repair cost. Yes


Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Quiet Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RS-660-ER Deburring Tool
RS-660-ER Deburring Tool

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta