Lateral Compliance |
ア0.06 in |
Rotational Compliance |
ア10ー |
Re-Center, Max Vertical Payload |
66 lb |
Re-Center, Max Horizontal Payload |
20 lb Offset 4 in |
Re-Center, Max Moment (X-Y) |
54 lbf-in |
Re-Center, Max Moment (Z) |
9 lbf-in |
Locked Stiffness at Max Static Moment (X-Y) |
ア0.1ー at ア1000 lbf-in |
Locked Stiffness at Max Static Moment (Z) |
ア0.1ー at ア75 lbf-in |
Nominal Operating Pressure |
80 psi |
Positional Repeatability at Tool Interface |
ア0.001 in |
Ambient Temperature Range |
-20 ーF - 150 ーF |
Rated Life |
1 million cycles |
Sensing Option |
Lock & Unlock |
|
9630-15-L1A-063-2070.pdf |
Lateral Compliance Compensator, 63mm BC, No Boss, L, UL Sensor PNP Quick Disconnect, M5 Ports
|
|
9610-15-1005.pdf |
LCC 063 Lateral Compliance Compensator Manual
|
|
LCC 63mm Mounting Pattern |
Lateral Compliance Compensator, 63mm BC
|
|