Part Number | Type | Description | Application | Product Image |
9005-50-1005 | Adapter Plate |
- Dovetail Blank Kit "Style A" (CDB, RC100, RC300)
| |
|
9005-50-6080 | Adapter Plate |
- Dovetail BC50 Kit "Style A" (CDB, RC100, RC300) (4) M6, Boss 31.5, Dowel 6
| |
|
9005-50-6081 | Adapter Plate |
- Dovetail BC31.5 Kit "Style A" (CDB, RC100, RC300) (4) M5, Boss 20, Dowel 5
| |
|
9005-50-6082 | Adapter Plate |
- Dovetail BC31.5 Kit "Style A" (CDB, RC100, RC300) (7) M5, Boss 20, Dowel 5
| |
|
9005-50-6115 | Adapter Plate |
- QC-22T to Dovetail Style A 45⁰ and 90⁰ Interface Plate (CDB, RC100, RC300)
- BC63, M6, Boss 40, Dowel
| |
|
9005-50-6069 | CDB Blade Set |
- CDB Insert, Style C, Scraper, Shaviv C42
| |
|
9005-50-6071 | CDB Blade Set |
- CDB Insert, Style E, Blade, Shaviv E100
| |
|
9005-50-6070 | CDB Blade Set |
- CDB Insert, Style D, Sheet Metal Scraper, Shaviv D80C
| |
|
9005-50-6072 | CDB Blade Set |
- CDB Insert, Style E, Blade, Shaviv E100C
| |
|
9005-50-6073 | CDB Blade Set |
- CDB Insert, Style E, Blade, Shaviv E100D
| |
|
9005-50-6074 | CDB Blade Set |
- CDB Insert, Style E, Blade, Shaviv E200
| |
|
9005-50-6075 | CDB Blade Set |
- CDB Insert, Style E, Blade, Shaviv E300
| |
|
9005-50-6076 | CDB Blade Set |
- CDB Insert, Style E, Blade, Shaviv E320
| |
|
9005-50-6078 | CDB Blade Set |
- CDB Insert, Style F, Countersink, Shaviv F20
| |
|
9005-50-6079 | CDB Blade Set |
- CDB Insert, Style F, Countersink, Shaviv F26X
| |
|
9005-50-6056 | Media Changer |
| |
|
9005-50-6052 | Media Changer |
| |
|
9005-50-6164 | Pneumatic Accessory |
- Regulator, 1-60 psi, 1/4 NPT.
- Inlet: 1/4" NPT.
- Outlet: 1/4" NPT.
| |
|
9005-50-6160 | Pneumatic Accessory |
- Coalescing Filter / Regulator Air Prep Kit (Dry Air).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting.
- Supplied with 10ft. Tubing for compliance air (5/32").
| |
|
|
Controls Compatible with this Model:
|
9630-50-CDB-8-11-ATC.pdf |
Compliant Deburring Blade with Auto Tool Change Customer Drawing
|
|
9610-50-1030.pdf |
Compliant Deburring Blade Tool Manual (9150-CDB-x-xx-xxx)
|
9610-50-1034.pdf |
Automatic Tool Changer for the CDB (9150-CDB-8-11-ATC)
|
|
9005-50-6080 |
Interface Plate Kit, Dovetail Style A to BC 50, (4) M6, Boss 31.5, Dowel 6
|
9005-50-6115 (45 Degrees) |
QC-22T To Dovetail Style A 45° Interface Plate
|
9005-50-6115 (90 Degrees) |
QC-22T To Dovetail Style A 90° Interface Plate
|
9005-50-6056 |
Bit Holder Tool Block, CDB
|
9005-50-1005 |
Rear Mount Adapter Kit (RC100 series, RC300 series)
|
9150-CDB-8-11-ATC |
Compliant Deburring Blade, 8mm Stroke, 11 Degree Radial Compliance, Automatic Tool Change
|
|
* For use with Central Vacuum system
** All units supplied with ‘Hook and Loop’ pads
|
Axial Compliance Force |
3 lbf - 15 lbf |
Radial Compliance Force |
5.7 lbf - 17 lbf |
Collet |
Single ball lock – interface to Noga or Shaviv blades |
Mounting Feature |
Rear dovetail only |
|