Part Number | Type | Description | Application | Product Image |
9005-50-1029 | Adapter Plate |
- Bench Mount Adapter Kit (RC660 Series, RC1000 Series, RD390)
| |
|
9005-50-1028 | Adapter Plate |
- Dovetail Blank Kit "Style B" (RC660 Series, RC1000 series)
| |
|
9005-50-6192 | Adapter Plate |
- Interface Plate Kit, Dovetail Style B to BC 50, (4) M6, Boss 31.5, Dowel 6
| |
|
9150-RC-B-24033 | Burr |
- Diamond cut.
- 1/4" Burr Diameter.
- 5/8" Bur Length.
- 1/4" Shank.
| For Deburring, Beveling, and Chamfering. |
|
9150-RC-B-24061 | Burr |
- Standard cut.
- 3/8" Burr Diameter.
- 3/4" Burr Length.
- 1/4" Shank.
| For Hardened and Tough Materials, Super Alloys, and Fiber-reinforced Plastics. |
|
9150-RC-B-24063 | Burr |
- Diamond cut.
- 3/8" Burr Diameter.
- 3/4" Burr Length.
- 1/4" Shank.
| For Hardened and Tough Materials. Higher cutting capacity than standard cut. |
|
9150-RC-B-24065 | Burr |
- Aluminum cut.
- 3/8" Burr Diameter.
- 3/4"Burr Length.
- 1/4" Shank.
| For deburring of cast aluminum and thermoplastics. No loading of the flutes. |
|
9150-RC-B-24645 | Burr |
- Aluminum cut.
- 3/8" Burr Diameter.
- 5/8" Burr Length.
- 1/4" Shank.
| For deburring of cast aluminum and thermoplastics. Rounded burr tip. |
|
9150-RC-B-24862 | Burr |
- Alt. Diamond cut.
- 1/4" Burr Diameter.
- 3/4" Burr Length.
- 1/4" Shank.
| For Metal or Plastics. Weld Removal, Rough Finishing, Surfacing Work. |
|
3710-50-1492 | Burr |
- Fiberglass Router.
- 1/4" Burr Diameter.
- 3/4" Burr Length.
- 1/4" Shank.
| |
|
9150-RC-B-17203 | Burr |
- Double cut.
- 1/8" Burr Diameter.
- 9/16" Burr Length.
- 1/8" Shank.
| For Hardened and Tough Materials, Super Alloys, Stainless Steel, Alloyed Cast Steel, and Fiber-reinforced Plastics. |
|
9150-RC-B-17903 | Burr |
- Flame Double cut.
- 1/8" Burr Diameter.
- 1/4" Burr Length.
- 1/8" Shank.
| For Universal Use. Ferrous and Non-ferrous Metals, and Plastics. |
|
9150-RC-B-18053 | Burr |
- Double cut.
- 1/8" Burr Diameter.
- 9/16" Burr Length.
- 1/8" Shank.
| For Hardened and Tough Materials, Super Alloys, Stainless Steel, Alloyed Cast Steel, and Fiber-reinforced Plastics. |
|
9150-RC-B-73003 | Burr |
- Fiberglass Router.
- 1/8" Burr Diameter.
- 1/2" Burr Length.
- 1/8" Shank.
| For milling and contour milling of all glass and carbon fiber reinforced plastics. |
|
9150-RC-C-11057 | Collet Accessory |
| |
|
9150-RC-C-11048 | Collet Accessory |
| |
|
9150-RC-C-87694477 | Collet Accessory |
| |
|
9150-RC-C-22768 | Collet Accessory |
| |
|
9150-RC-C-71164180 | Collet Accessory |
| |
|
9150-RC-T-4230 | Collet Accessory |
- Bur Setting Fixture (RC/RS Tools)
| |
|
9150-RC-T-12475 | Collet Accessory |
| |
|
9150-RC-T-11058 | Collet Accessory |
- Collet Wrench, ER-11, Rego
| |
|
9005-50-6166 | Pneumatic Accessory |
- Coalescing Filter Regulator Air Prep Kit with Compliance (Dry Air).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. tubing for compliance air (5/32").
- Supplied with 10ft. tubing for motor air (3/8").
| Coalescing Filter Regulator Air Prep Kit with Compliance (Dry Air).
Air inlet 1/2" NPT.
Air outlet 5/32" tube fitting (Compliance).
Air outlet 3/8" tube fitting (Motor). |
|
9005-50-6164 | Pneumatic Accessory |
- Regulator, 1-60 psi, 1/4 NPT.
- Inlet: 1/4" NPT.
- Outlet: 1/4" NPT.
| |
|