The QC-29 Robotic Tool Changer brings the
powerful and rugged technology of ATI’s Heavy
Duty Tool Changers to the 25-35 kg payload class. The QC-29 is the first standard ATI Tool Changer designed to mount directly to 40 mm and 50 mm
robot wrists.
                                     
                                     
                                 | 
			
			
				
                                    ATI’s QC-29 also includes in-body lock/unlock
sensing and our Fail-Safe locking mechanism.
Built-in pneumatic pass-through ports and three
module mounting flats make connecting utilities
easy, and the zero freeplay design ensures
maximum repeatability for high-precision tool
changing.
                                     
                                     
                                 | 
			
			
				
                                    The QC-29 is compatible with ATI’s large
selection of Standard Utility Modules and Tool
Stands enabling a vast array of unique
configurations ranging from ultrasonic welding
to servo motor support and other diverse
applications.
                                     
                                     
                                 |