ATI Develops Universal Compliance Compensator
ATI’s latest compliance device combines a variety of features to achieve the highest level of adaptability in tasks such as automated assembly, bin picking, loading and unloading machines, robotic finishing, and more.

The U1-050 Universal Compliance Compensator complies in many directions to overcome misalignment between the tool and the workpiece. The patented mechanism is ideal for demanding high-endurance applications and offers simultaneous X-Y lateral compliance, X-Y-Z axis rotation, and Z compression. The pressurized internal reset piston returns the device to a repeatable center. The stiffness can be tuned for specific payloads by varying the pneumatic pressure, which makes the device extremely versatile. ATI’s UCC can be configured for either a PNP or NPN compliance sensor and has an option for environmental protection if it is needed. The UCC comes with a standard 50 mm ISO mounting pattern which, in many cases, eliminates the need for interface plates.

Click here for Universal Compliance Compensator product details.

Click here for more about ATI's Compliance Devices.




[Img2Link]
ATI's Universal Compliance Compensator