ATI Tool Changers Support Pass-through for CAT5e Ethernet and More
ME10 Tool Changer Modules Ideal for Industry 4.0 Utilities
ATI’s ME10 Tool Changer Modules provide compact Category 5e Ethernet, PoE+, and industrial 24-volt power connections for Ethernet/IP, PROFINET, and other Ethernet connections.

With dual connections to support both Ethernet and power cable pass-throughs in a single module, the ME10 is like having two modules in one compact package. Available in both M12 and M8 versions, which are interchangeable.

The ME10 Ethernet Tool Changer module is ideal for use with ATI's smaller series of Standard Robotic Tool Changers.

Contact us to request more information.

For detailed specifications, drawings, and more on the ME10 Module, click here.

For detailed specifications, drawings, and more on the ME10A Module, click here.

Click here for more information on our Robotic Tool Changers.

[Img1Link]