简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: VH10  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > VH10

 

 

Product Advantages
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • M12, 4-Pin connectors are provided for interfacing with VH10 master and tool modules to support Tool Changer and customer-specified I/O.
  • M12 female, 4-Pin connectors are provided to support tool changer Lock, Unlock, and RTL (Ready-To-Lock) proximity sensor inputs, Tool-ID and power as well as Tool Changer valve Latch and Unlatch outputs.
  • An integrated single or double solenoid valve (available on the Jxx air and valve adapter module) controls the Tool Changer locking mechanism.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.

VH10 Modules (Master and Tool)
VH10 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-VH10-MMDiscrete Signal Module with (6) M12, 4-Pin Connectors for Integrated Valve control, 0-9 Tool-ID, Aux. Power, and L/U/R1/R2 sensor interface. (1) M12, D-Coded connector for PROFINET Pass-through. Supports TSI on the Tool. - Master side
9121-VH10-TTDiscrete Signal Module with (1) M12, D-Coded connector for PROFINET Pass-through and (1) M12 4-Pin connector for Aux. Power. Supports 0-9 Tool-ID and TSI on the Tool. - Tool side