Description: |
Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector |
Weight: |
Weights 0.10 lbs (0.05 kg) Tool 0.09 lbs (0.04 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
10 mA/50VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|