9121-JM4-M | M | Adapter Assembly for V300 Module - Master side |
9121-JM4-T | T | Adapter Assembly for V300 Module - Tool side |
Description: |
Adapter Assembly for V300 Module |
Weight: |
Master 0.75 lbs (0.34 kg) Tool 0.60 lbs (0.27 kg) |
Materials: |
- Aluminum adapter plate
- Steel dowel pins.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9121-JM4-M.pdf |
JM4 Master Mounting Adapter Assembly
|
9121-JM4-T.pdf |
JM4 Tool Mounting Adapter Assembly
|
|
None currently available. See your Account Representative for more information.
|
9121-JM4-M |
JM4 Master Adapter Assembly for V300 Module
|
9121-JM4-T |
JM4 Tool Adapter Assembly for V300 Module
|
|
|