9121-FC2-M | M | (8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-T, FC3-T, or FC4-T) - Master side |
9121-FC2-T | T | (4) G 3/8 (BSPP) self-sealing ports and (4) pass-through ports (Mates with FC2-M) - Tool side |
9121-FC3-T | T | (8) G 3/8 (BSPP) pass-through ports (Mates with FC2-M) - Tool side |
9121-FC4-T | T | (8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-M) - Tool side |
Description: |
G 3/8 (BSPP) Ports - (8) self-sealing ports (Master side), (4) self-sealing ports and (4) pass-through ports OR (8) pass-through ports OR (8) self-sealing ports (Tool side) |
Weight: |
13.1 lbs (5.9 kg) |
Materials: |
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9630-20-FC2.pdf |
FC2 Module Drawing
|
|
9620-20-D-FC2,FC3-T,FC4-T.pdf |
FC2-M,FC2-T,FC3-T,FC4-T Module Manual
|
|
9121-FC2-M |
Stainless Steel Fluid/Air master module with (8) 3/8 G self-sealing ports
|
9121-FC2-T |
Stainless Steel Fluid/Air tool module with (8) 3/8 G ports, 4 self-sealing/4 pass-through
|
|
|