Description: |
15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
Weight: |
Master 0.05 lbs (0.02 kg) Tool 0.05 lbs (0.02 kg) |
Materials: |
- Precious-metal-plated contact pins
- Delrin®.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-D15.pdf |
D15 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-D15-T |
D15 electrical module - Tool Side
|
9120-D15-M |
15P D-sub Master w/#4-40 Screw Locks
|
|
-BLA | Changes screw locks on D15 and D37 to M2.5 (Add -BLA at the end of module number after -M or -T.) |
-E | Change screw locks on D15 and D37 to M3. (Add -E at the end of module number after -M or -T.) |
|