Description: |
Discrete Module, Supports L/U/R1/R2 NPN Sensors and Integrated Valve, 37-Pin DDK Connector, TSI on Tool, 0-7 Tool-ID |
Weight: |
Master 1.86 lbs (0.84 kg) Tool 1.55 lbs (0.70 kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 5 Amp/250V |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-1312000-37 |
Straight
|
DDK | DMS3106A28-21P-F/DMSE-28GS |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-VB8.pdf |
VB8 Module Dimensional, Pin Out, and Electrical Schematic Drawings
|
|
9620-20-C-VB8.pdf |
VB8 Control & Signal Module Manual
|
|
9121-VB8-T |
Discrete Signal Tool module with 37-Pin DDK Connector, Tool Stand Interlock, 0-7 Tool-ID
|
9121-VB8-M |
Discrete Signal Master module with 37-Pin DDK Connector
|
|