Description: |
(2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module |
Weight: |
Master 0.30 lbs (0.14 kg) Tool 0.29 lbs (0.13 kg) |
Materials: |
- Anodized aluminum housing
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|