Description: |
Electrical modules with M8 connector interface for robotic applications. |
Weight: |
ML8-M - 0.09 lbs (0.04 kg) ML8-T - 0.06 lbs (0.03 kg.) ML8A-M - 0.06 lbs (0.03 kg) ML8A-T - 0.07 lbs (0.03 kg) ML6-T - 0.07 lbs (0.03 kg) |
Materials: |
- Glass-filled Delrin
- Gold-plated contact pins
|
# Pins: |
ML8-8 ML8A Master - 8 ML8A Tool - 2x (4-pin) ML6 - 2x (3-pin) |
Elec. Rating: |
1 Amp / 60 VAC / 30 VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-ML8.pdf |
ML8 Potted Electrical Module Customer Drawing
|
9630-20-ML8A.pdf |
ML8A Potted Electrical Module Customer Drawing
|
9630-20-ML8AM ML6T.pdf |
ML8AM ML6T Potted Module Customer Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-ML8A-M |
ML8A Electrical Master Module, Potted
|
9120-ML8-T |
ML8 Electrical Tool Module, Potted
|
9120-ML8-M |
ML8 Electrical Master Module, Potted
|
9120-ML6-T |
ML6 Electrical Tool Module, Potted
|
9120-ML8A-T |
ML8A Electrical Tool Module, Potted
|
|