Description: |
Valve Adapters with Double Solenoid with Valve Pass-Through and Pressure Switch |
Weight: |
JP9 1.74 lbs (0.79 kg) JP10 1.98 lbs (0.90 kg) JU6 1.48 lbs (0.67 kg) JU7 x lbs (x kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Operational Temperature Range: |
32 °F - 120 °F (0 °C - 48,9 °C) |
|